Download document () of 20
We make what matters work*

BG88 HDG

Eaton Crouse-Hinds series Condulet B mogul blank cover, Feraloy iron alloy, Hot dip galvanized finish, Round neoprene gasket, 2-1/2" or 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul blank cover
Catalog Number
BG88 HDG
UPC
662276267336
Product Length/Depth
4.25 in
Product Height
17 in
Product Width
1.46 in
Product Weight
7.65 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Round neoprene gasket
Material
Feraloy iron alloy
Trade size
2-1/2" or 3"
Finish
Hot dip galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.