Download document () of 20
We make what matters work*

BK/ABC-2-R

Eaton ABC series Fast-acting fuse 2A, 250 Vac, 125 Vdc, 32 Vac (self certified), BK-ABC-2-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
BK/ABC-2-R
UPC
051712646635
EAN
5027590215763
Product Height
32 mm
Product Weight
2.05 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Amperage Rating
2 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 250 Vdc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass endcaps
Ceramic tube
Quantity
100
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us