Download document () of 20

BK/ABC-3XO

Eaton ABC series Fast-acting fuse 3A, 250 Vac, 125 Vdc, 32 Vac (self certified), BK-ABC-3XO

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
BK/ABC-3XO
UPC
051712741293
Product Height
32 mm
Product Weight
2.5 g
Compliances
Not Applicable

Product specifications

Amperage Rating
3 A
Interrupt rating
10 kAIC at 125 Vac/dc
100 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass endcaps
Ceramic tube
Quantity
100
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us