Knowledge Search
Download document () of 20

BK/ATC-25

Eaton Bussmann series ATC blade fuse, Color code clear, 32 Vdc, 25A, 1 kAIC, Non Indicating, Blade fuse, Blade end, Colored plastic housing

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
BK/ATC-25
UPC
051712103695
EAN
5027590401197
Product Length/Depth
0.76 in
Product Height
0.752 in
Product Width
0.207 in
Product Weight
0.003 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
25 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Colored plastic housing
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
2000
Quantity
2000
Special features
Color code clear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866