Eaton C520 Series Fast-acting fuse 3A, 250 Vac, 32 Vdc (self certified), BK-C520-3-R
| Product Name |
Eaton Bussmann series C520 fast-acting fuse
|
| Catalog Number |
BK/C520-3-R
|
| UPC |
051712641562
|
| EAN |
5027590213486
|
| Product Height |
15 mm
|
| Product Weight |
0.84 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Used with |
out axial leads
|
| Amperage Rating |
3 A
|
| Interrupt rating |
100 AIC at 250 Vac
10 kAIC at 125 Vac |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 2 sec at 200%
|
| Material |
Glass tube
|
| Quantity |
100
|
| Voltage rating |
250 Vac, 32 Vdc (self certified)
|
| Type |
Electronic
|
| Application |
Electronic circuits
|