Download document () of 20
We make what matters work*

BK/GMA-15-R

Eaton GMA Series Fast-acting fuse 15A, 125 Vac, 32 Vdc, BK-GMA-15-R

General specifications

Product Name
Eaton Bussmann series GMA Fast-acting glass tube fuse
Catalog Number
BK/GMA-15-R
UPC
051712647236
Product Length/Depth
20 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.002 kg
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
15 A
Interrupt rating
150 AIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
125 Vac, 32 Vdc
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us