Download document () of 20

BK/GMA-250-R

Eaton GMA Series Fast-acting fuse 0.250A, 250 Vac, 32 Vdc (self certified), BK-GMA-250-R

General specifications

Product Name
Eaton Bussmann series GMA fast-acting fuse
Catalog Number
BK/GMA-250-R
UPC
051712647274
EAN
5027590254618
Product Height
20 mm
Product Weight
0.7 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
0.250A
Interrupt rating
35 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Silver-plated brass endcap construction
Glass tube
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.