Download document () of 20

BK/GMC-2-R

Eaton GMC Series Medium time-delay fuse 2A, 250 Vac, 32 Vdc (self certified), BK-GMC-2-R

General specifications

Product Name
Eaton Bussmann series GMC time-delay fuse
Catalog Number
BK/GMC-2-R
UPC
051712642163
Product Height
20 mm
Product Weight
0.7 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
out axial leads
Amperage Rating
2 A
Interrupt rating
10 kAIC at 125 Vac
100 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.