Download document () of 20

BK/MAX-30

Eaton Bussmann series MAX MAXI fuse, Color code green, 32 Vdc, 30A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing

General specifications

Product Name
Eaton Bussmann series MAX MAXI fuse
Catalog Number
BK/MAX-30
UPC
051712130530
EAN
5027590401746
Product Length/Depth
1.15 in
Product Height
9 in
Product Width
0.35 in
Product Weight
0.03 lb
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
30 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Colored plastic housing
Packaging type
Standard
Quantity
24
Voltage rating
32 Vdc
Type
MAXI fuse
Special features
Color code green
Application
Automotive circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.