Knowledge Search
Download document () of 20

BK/SC-1

Eaton Bussmann series SC fuse, Current-limiting fast acting fuse, Rejection style, 1 A, Class G, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 170 Vdc, 100 kAIC at 600 Vac, Bulk, 600 V, 170 Vdc

General specifications

Product Name
Eaton Bussmann series SC fuse
Catalog Number
BK/SC-1
UPC
051712750363
Product Length/Depth
1.31 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.1 lb
Compliances
Not Applicable
RoHS Compliant
Catalog Notes
Bulk

Electrical rating

Amperage Rating
1 A
Interrupt rating
10 kAIC at 170 Vdc
100 kAIC at 600 Vac
Voltage rating
600 Vac, 170 Vdc

Physical details

Packaging type
Standard
Bulk

General information

Class
Class G
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.