Download document () of 20
We make what matters work*

BL2MB

Eaton BeamLite II 2 Light Heads Metal Base

General specifications

Product Name
Eaton BeamLite II metal cover
Catalog Number
BL2MB
EAN
3660191816650
Product Length/Depth
420 mm
Product Height
90 mm
Product Width
185 mm
Product Weight
1.18 kg
Compliances
Not Applicable

Product specifications

Color
White
Type Of Accessory
Cover
Material
Steel
Transparent
No
Spare part
No

Export product specification