Download document () of 20

BP36V27-2US

36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP36V27-2US
UPC
037332181770
Product Length/Depth
28.5 in
Product Height
9.5 in
Product Width
26.5 in
Product Weight
68.91 lb
Compliances
RoHS
CE Marked
TAA Compliant

Product specifications

Rack size
2U
Package contents
  • BP36V27-2US 36V External Battery Pack w/attached DC cabling
  • Rack-mounting hardware
  • Owner’s manual
System Requirements
Compatible with SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2UA, SMART1500RMXLN, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other UPS systems that specify the use of this battery pack
Product Highlights
Optional-use detection jacks auto-configure select UPS systems for quicker setup
Connects to expandable 36V DC Tripp Lite UPS systems for extended runtime
Mounts in 2U of space in 19 in. rack using included 4-post installation hardware
Daisy-chain connector supports additional battery packs for even longer runtime
Supports 2-post rack, 2-point rail, wall or tower installation with optional accessories

Connects to expandable 36V DC UPS systems for extended runtime
Supports 2-post rack, 2-point rail, wall or tower installation with optional accessories
TAA Compliance
Yes
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Typical Battery Life
3-6 years typical (North America)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Dc Voltage
36
Material Of Construction
Steel
Minimum Required Rack Depth
26 in
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.