Download document () of 20

BP36V42-3U

External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP36V42-3U
UPC
037332123312
Product Length/Depth
33 in
Product Height
12 in
Product Width
23 in
Product Weight
174.1 lb
Compliances
CE Marked
RoHS
TAA Compliant

Product specifications

Rack size
3U
Package contents
  • BP36V42-3U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
Product Features
Expandable Runtime
Product Highlights
Supports 3U rack-mount installation; 4-post installation accessories included
Included daisychain connector supports the addition of multiple compatible external battery packs
Options for 2-post rack-mount and tower installation available
Extends the runtime of expandable 36V DC UPS Systems
Battery Runtime
Expandable Runtime
Optional Mounting Accessory Notes
2POSTRMKITWM enables wall-mount and 2-post rackmount installation
Typical Battery Life
4-6 years typical (North America)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Dc Voltage
36
Material Of Construction
Steel
Minimum Required Rack Depth
28 in
Optional Accessories
2 post rackmount (2POSTRMKITWM)
Wallmount (2POSTRMKITWM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.