Download document () of 20

BPCH600B

Eaton B-Line series Snap ’N Shield pipe and band hanger, 6" H x 12" L x 6.5" W, Polypropylene, Black

General specifications

Product Name
Eaton B-Line series Snap ’N Shield pipe and band hanger
Catalog Number
BPCH600B
UPC
799038791553
Product Length/Depth
12 in
Product Height
6 in
Product Width
6.5 in
Product Weight
0.55 lb
Certifications
cULus Listed

Product specifications

Type
Clevis hanger
Size
6.50 inside opening
Color
Black
Material
Polypropylene

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.