Download document () of 20
We make what matters work*

BPS2

Eaton B-Line series conduit support fasteners, Ruff-IN products, 1" Height, 1" Length, 1" Width, 0.092lbs, Metal protector plates, Plaster ring style: One device

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BPS2
UPC
782051389388
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.092 lb
Certifications
UL/CUL listed

Product specifications

Style
Plaster ring style: one device

Export product specification