Download document () of 20

BRNSURGECS

Eaton Type BR circuit breaker surge protective device, Clamshell - Two Pole Surge Protective Device

General specifications

Product Name
Eaton Type BR plug on module surge protection device
Catalog Number
BRNSURGECS
UPC
786689353704
Product Length/Depth
2.657 in
Product Height
2.9 in
Product Width
1.98 in
Product Weight
0.35 lb
Certifications
cUL Certified
UL 1449

Product specifications

Frequency rating
50/60 Hz
Interrupt rating
10 kAIC
Nominal Discharge Current
3 kA
Protection
L-N, L-L
Measured limiting voltage
600 V
Maximum continuous operating voltage
150 V L-N, 300 V L-L
Surge current
18 kA
Short-circuit rating
10 kA
Type
Type BR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.