Download document () of 20

BSPMA3600WYGR

Eaton Bussmann series BSPM series surge arrestor, Technology type MOV, 347/600V, Surge arrestor, Thermoplastic, UL94V5, 50/60 Hz, 200 Kilo Ampere, Thermoplastic, Remote Contact

General specifications

Product Name
Eaton Bussmann series BSPM series surge arrestor
Catalog Number
BSPMA3600WYGR
UPC
051712709101
Product Length/Depth
2.13 in
Product Height
3.54 in
Product Width
2.56 in
Product Weight
0.73 lb
Compliances
Contact factory
RoHS Compliant
Certifications
UL 94V0
UL Listed

Product specifications

Frequency rating
50/60 Hz
Nominal Discharge Current
20 kA
Operating voltage
510
Voltage rating
347/600 V
Enclosure
Thermoplastic, UL94V5
Surge current
200 kA
Indicator type
Remote contact
Short-circuit rating
200 kA
Operating temperature
-35 to 85 °C
Mounting Method
35 mm DIN rail
Degree of protection
IP20
Material
Thermoplastic
Type
Surge arrestor
Special features
Technology type MOV
Application
Surge Protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.