Download document () of 20
We make what matters work*

BUB3

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, UB shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BUB3
UPC
782274108308
Product Length/Depth
9.19 in
Product Height
2.69 in
Product Width
2.19 in
Product Weight
2.64 lb
Certifications
UL514B
CSA C22.2 No. 18

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Trade size
1"
Shape
UB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.