Download document () of 20
We make what matters work*

BVT062SS4

Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 1.62" H x 0.86" L x 1.25" W, Steel, 400 Lbs load cap

General specifications

Product Name
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
Catalog Number
BVT062SS4
UPC
781011028077
Product Length/Depth
0.86 in
Product Height
1.62 in
Product Width
1.25 in
Product Weight
0.15 lb
Certifications
Not Applicable

Product specifications

Load capacity
400 lbs
Special features
Dampens vibration noise
Type
Vibra-clamp
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.