Photo is representative
Download
Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 1.62" H x 0.86" L x 1.25" W, Yellow zinc chromate, 400 Lbs load cap
Product Name |
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
|
Catalog Number |
BVT062YZN
|
UPC |
781011580254
|
Product Length/Depth |
0.86 in
|
Product Height |
1.62 in
|
Product Width |
1.25 in
|
Product Weight |
0.15 lb
|
Certifications |
Not Applicable
|
Load capacity |
400 lbs
|
Special features |
Dampens vibration noise
|
Type |
Vibra-clamp
|
Material |
Yellow zinc chromate
|