Download document () of 20

BVT162SS4

Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 3" H x 2.2" L x 1.25" W, Steel, 800 Lbs load cap

General specifications

Product Name
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
Catalog Number
BVT162SS4
UPC
781011028152
Product Length/Depth
2.2 in
Product Height
3 in
Product Width
1.25 in
Product Weight
0.4 lb
Certifications
Not Applicable

Product specifications

Load capacity
800 lbs
Special features
Dampens vibration noise
Type
Vibra-clamp
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.