Photo is representative
Download
Eaton B-Line series all threaded rod and drop wire supports, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.04lbs, Rid and wire fasteners
Product Name |
Eaton B-Line series rod and wire fastener
|
Catalog Number |
BW-16
|
UPC |
781011197209
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.04 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Conduit and cable
|
Type |
Rid and wire fasteners
|
Application |
Attaches conduit to wire rods or flanges
|