Download document () of 20
We make what matters work*

C024B

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Switch, 10A, 4G, 2-way, black interior

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
C024B
EAN
5010826107208
Product Length/Depth
30 mm
Product Height
86 mm
Product Width
146 mm
Product Weight
0.119 kg
Compliances
RoHS conform
Certifications
IEC 60669-1
BS EN 60669-1

Product specifications

Features
Push button switch
Halogen free
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Copa Switches
Amperage Rating
10 AX
Voltage rating
250 V AC
Contact material
Nickel
Silver
Head style
Combination head
Illumination
No
Surface protection
Untreated
Material quality
Duroplast
Assembly arrangement
Basic element with full cover plate
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
25 mm
Built-in installation box depth - min
25 mm
Nominal voltage - max
240 V
Number of modules (module system)
0
Number of rockers
4
Mounting method
Flush mounted (plaster)
COPA interior
Black insert
Degree of protection
IP3X
IP20
Fastening type
Screw mounting
Number of gangs
4
Fixing centers
120.6 mm
Front plate color/finishing
Black
Material
Plastic
Urea
Front plate depth
6.5 mm
Front plate material
Thermoplastic
Front plate/module dimensions
145 mm x 84 mm
Wiring system
Two-way switch
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Rocker color
Black
Color
Black
Terminal capacity (LN and E)
1.5 mm² (4x) or 2.5 mm² (2x) or 4 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Recommended back box depth - min
25 mm
Switching current of fluorescent lamps
10 Ampere AC/DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.