Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 4 Amps, 80 kA Breaking capacity, class gG/gL, with striker, compatible with a CH22 Modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C22G4S
|
| UPC |
051712668408
|
| EAN |
5027590495479
|
| Product Length/Depth |
58 mm
|
| Product Height |
22 mm
|
| Product Width |
22 mm
|
| Product Weight |
51.7 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269
|
| Amperage Rating |
4 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Utilization category |
gG (cable protection/equipment protection)
|
| Frequency rating - max |
62 Hz
|
| Suitable for |
CH22 Modular fuse holder
|