Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 100 Amps, 120 kA Breaking capacity, class aM, without indicator, compatible with a CH22 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C22M100
|
UPC |
051712754835
|
EAN |
5027590495639
|
Product Length/Depth |
58 mm
|
Product Height |
22.2 mm
|
Product Width |
22.2 mm
|
Product Weight |
55.6 g
|
Compliances |
CE Marked
GoST-R RoHS Compliant |
Certifications |
IEC 60269
|
Amperage Rating |
100 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Utilization category |
aM (switchgear protection)
|
Frequency rating - max |
62 Hz
|
Suitable for |
CH22 Modular fuse holder
|