Download document () of 20

C320AS1

NEMA Freedom Accessories, Transient Suppressor

General specifications

Product Name
Eaton control product transient suppressor
Catalog Number
C320AS1
UPC
782113275338
Product Length/Depth
1.9 in
Product Height
2.3 in
Product Width
1.2 in
Product Weight
0.05 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Mounts on top of any side mounted auxiliary contact. Connects across coil

Product specifications

Product Category
Transient Suppressor
Special features
Used with Starters and Contactors
Type
NEMA Freedom Accessories
Used with
Used with Starters and Contactors

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.