Download document () of 20
We make what matters work*

C320PRP2

Eaton C30 Accessory, Power pole, Used with C30 Lighting Contactor, Two-pole

General specifications

Product Name
Eaton Freedom NEMA power pole
Catalog Number
C320PRP2
UPC
782116124602
Product Length/Depth
6 in
Product Height
2 in
Product Width
4 in
Product Weight
0.33 lb
Certifications
cUL Listed
Catalog Notes
The C30CNM contactor accepts up to a maximum six single- or two-pole (or combinations) power poles.

Product specifications

Application
Used with C30 Lighting Contactor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.