Download document () of 20

CB1

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB1
UPC
784564205018
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.08 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Stamped steel
Conduit type
EMT and Rigid/IMC
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.