Download document () of 20
We make what matters work*

CB2

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB2
UPC
784564205025
Product Length/Depth
2.31 in
Product Height
0.5 in
Product Width
1.06 in
Product Weight
0.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Stamped steel
Conduit type
EMT and Rigid/IMC
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.