Download document () of 20
We make what matters work*

CB6 HDG

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 2"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB6 HDG
UPC
662277038751
Product Length/Depth
4.75 in
Product Height
1 in
Product Width
1.94 in
Product Weight
0.52 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
EMT and Rigid/IMC
Trade size
2"
Finish
Hot dip galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.