Download document () of 20

CB7

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB7
UPC
784564205070
Product Length/Depth
5.75 in
Product Height
1 in
Product Width
2.44 in
Product Weight
0.49 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
EMT and Rigid/IMC
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.