Download document () of 20

CCL1754907C50E

Eaton Crouse-Hinds series HPLN LED light fixture, 5700K color temp, 600W-1000W HID equivalent, No guard, Glass globe, 25000 lm, 128 lm/W, Copper-free alum, Ceiling mt, Wide beam, >0.95 PF, 4kV surge, 25 mm, 100-240 Vac, 127-250 Vdc, 190W

General specifications

Product Name
Eaton's Crouse-Hinds series HPLN LED light fixture
Catalog Number
CCL1754907C50E
EAN
8435156914185
Product Length/Depth
360 mm
Product Height
315 mm
Product Width
360 mm
Product Weight
15 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
IECEx/ATEX hazardous rating
Zone 1
Ingress protection (IP) ratings
IP66
Color temperature
5700K
Equivalent luminaire
600W-1000W HID
Guard type
No guard
Lens material
Tempered and impact resistant glass
Material
Copper-free aluminum
Optical distribution
Wide
Power factor
>0.95
Trade size
25 mm
Lumens
25000
Wattage
190W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
128
Special features
4kV surge
Voltage rating
100-240 Vac, 127-250 Vdc

Export product specification