Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 30A, UL98 fusible disconnect, Two-pole, 60 Hz, Class CC, 200 - CCP2-2-30CC
Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
Catalog Number |
CCP2-2-30CC
|
UPC |
051712709170
|
Product Length/Depth |
3.9 in
|
Product Height |
3.1 in
|
Product Width |
1.4 in
|
Product Weight |
1.46 lb
|
Compliances |
RoHS Compliant
|
Certifications |
UL 98
|
Amperage Rating |
30A
|
Frequency rating |
50/60 Hz
|
Short-circuit rating |
200 kA
|
Voltage rating |
600 Vac, 125 Vdc
|
Fuse type |
Class CC
|
Number of poles |
Two-pole
|
Special features |
Finger Safe, 1/4" LOTO
|
Suitable for fuses |
LP-CC-1/2 to LP-CC-30
KTK-R-1/10 to KTK-R-30 FNQ-R-1/4 to FNQ-R-30 |
Support from Eaton
Commercial support
Phone: 0800-00-32866