Knowledge Search
Download document () of 20

CCP2-3-30M

Eaton Bussmann series CCP UL98 fusible disconnect, 30A, UL98 fusible disconnect, Three-pole, 60 Hz, Supplemental, 120 - CCP2-3-30M

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-3-30M
UPC
051712709217
Product Length/Depth
4.5 in
Product Height
3.1 in
Product Width
2.1 in
Product Weight
1.46 lb
Compliances
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
30A
Frequency rating
50/60 Hz
Short-circuit rating
120
Voltage rating
400 Vac, 80 Vdc

Physical details

Fuse type
Supplemental
Number of poles
Three-pole

General information

Special features
Finger Safe, 1/4" LOTO

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866