Photo is representative
Download
Eaton Crouse-Hinds series PowerMate CCP plug, 200A, 1.875-2.500", Three-wire, four-pole, Style 2, Copper-free aluminum, Reverse service, 600 Vac/250 Vdc
| Product Name |
Eaton Crouse-Hinds series PowerMate CCP plug
|
| Catalog Number |
CCP20034E RS
|
| UPC |
662276364882
|
| Product Length/Depth |
13.25 in
|
| Product Height |
7.5 in
|
| Product Width |
7.5 in
|
| Product Weight |
12.5 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
4X
|
| Special features |
Reverse service
|
| Amperage Rating |
200A
|
| Voltage rating |
600 Vac/250 Vdc
|
| Grounding type |
Style 2
|
| Configuration |
Three-wire, four-pole
|
| Cable diameter |
1.875-2.500"
|
| Material |
Copper-free aluminum
|