Download document () of 20

CD2

Eaton Crouse-Hinds series CD drain, Steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series CD drain
Catalog Number
CD2
UPC
782274058818
Product Length/Depth
1.5 in
Product Height
2.01 in
Product Width
1.5 in
Product Weight
0.23 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.