Knowledge Search
Download document () of 20
We make what matters work*

CD33
FUSE CARRIER D3 E33 63A 500V

Fuse-carrier, LV, 63 A, AC 500 V, D3, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap link carrier
Catalog Number
CD33
UPC
051712838818
EAN
5027590496223
Product Length/Depth
44 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
61.53333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC

Electrical data

Amperage Rating
63 A

Product specification

Application
  • E33
  • for size D3 fuse-link

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866