Eaton Bussmann series low voltage british standard fuse, 100 A, AC 415 V, V88/A4, 31 x 110 mm, gM
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
CEO100M200
|
UPC |
051712839440
|
EAN |
5027590496278
|
Product Length/Depth |
111 mm
|
Product Height |
28 mm
|
Product Width |
28 mm
|
Product Weight |
138.8 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
100 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Color |
None
|
Fuse type |
CEO
|
Class |
Class gM
|
Connection |
94 mm fixing centre
|
Construction size |
A4
|
Fitted with: |
Offset bolted tags
|
Fuse indicator |
None
|
Fuse shape |
Offset bolted tags
|
Fuse size |
BS88/A4
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gM (motor protection)
|