
Eaton Bussmann series low voltage british standard fuse, 63A, AC 500 V, V88/A4, 25 x 110 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
CEO63
|
UPC |
051712839488
|
EAN |
5027590496315
|
Product Length/Depth |
109.5 mm
|
Product Height |
24.5 mm
|
Product Width |
21 mm
|
Product Weight |
77.6 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
63 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Application |
general industrial applications
|
Fuse type |
CEO
|
Fuse size |
BS88/A4
|
Fitted with: |
Offset bolted tags
|
Connection |
94 mm fixing centre
|
Suitable for |
RS100 Red spot fuse holder
|
Support from Eaton
Commercial support
Phone: 0800-00-32866