
Eaton Bussmann series low voltage british standard fuse, 80A, AC 500 V, V88/A4, 25 x 110 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
CEO80
|
UPC |
051712839495
|
EAN |
5027590496322
|
Product Length/Depth |
109.5 mm
|
Product Height |
24.5 mm
|
Product Width |
21 mm
|
Product Weight |
77.6 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |
Amperage Rating |
80 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Color |
None
|
Fuse type |
CEO
|
Class |
Class gG/gL
|
Connection |
94 mm fixing centre
|
Construction size |
A4
|
Fitted with: |
Offset bolted tags
|
Fuse indicator |
None
|
Fuse shape |
Offset bolted tags
|
Fuse size |
BS88/A4
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gL/gG (cable protection/equipment protection)
|