Download document () of 20

CF1200

Eaton CF1000 Addressable control panel: Cooper, Addressable, Control Panels, Medium System, EN54 Systems, 2 Loops

General specifications

Product Name
Eaton CF1000 Addressable control panel
Catalog Number
CF1200
EAN
5018986773523
Product Length/Depth
90 mm
Product Height
375 mm
Product Width
365 mm
Product Weight
8.15 kg
Compliances
EN

Appearance

Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Product branding
Eaton Cooper

Conformance / Certification

EN Certification Standards
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment)
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
Other certification standards
VdS

Environmental

Ingress protection
IP30

Installation

Auxiliary free output
Yes
Auxiliary relays
Fire/Fault
Cable entry location
Top: 11 M20 Knockouts, Rear: 200 x 20mm opening
Construction material front enclosure
ABS
External connection ports
RS232
RS485
Integrated function
Interface External
Emergency Power Supply Integrated
Addressable
Main input supply
230 Vac, 50 Hz
Mounting Method
Surface mounting
Suitable for
Bus Connection
Type of display
Touchscreen

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: Marketinglifesafetybr@Eaton.com