Download document () of 20
We make what matters work*

CFDC150

Eaton Crouse-Hinds series PowerGard back box, Copper-free aluminum, Single-gang, Through feed, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series PowerGard back box
Catalog Number
CFDC150
UPC
662276358300
Product Length/Depth
5 in
Product Height
8 in
Product Width
4.75 in
Product Weight
1.92 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
3
3R
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Through feed
Trade size
1/2"

Export product specification