Download document () of 20
We make what matters work*

CFEACORD

Eaton, Emergency Assist, VoCALL, Pull Cord, Spare, Ceiling Mounted, White / Blue / Plastic

General specifications

Product Name
Eaton VoCALL Assistance Emergency Assist
Catalog Number
CFEACORD
EAN
5018987029810
Product Length/Depth
25 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.1 kg
Certifications
CE

Appearance

Product branding
Eaton

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail:  Marketinglifesafetybr@Eaton.com