Download document () of 20

CFS110-2023-M15

Eaton Crouse-Hinds series PowerGard receptacle assembly, 20A, Two-wire, three-pole, Copper-free aluminum, Single-gang, Dead end, 1", M15 model, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series PowerGard receptacle assembly
Catalog Number
CFS110-2023-M15
UPC
662276515819
Product Length/Depth
7.25 in
Product Height
9 in
Product Width
6.25 in
Product Weight
3.8 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
3
3R
Type
M15 model
Amperage Rating
20A
Voltage rating
125 Vac
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Dead end
Trade size
1"
Configuration
Two-wire, three-pole

Export product specification