Download document () of 20
We make what matters work*

CFVCSHFG

Eaton VoCALL analogue type B outstation, Wall Mounted, Green / Metal, Surface

General specifications

Product Name
Eaton VoCALL analogue type B outstation
Catalog Number
CFVCSHFG
EAN
5018986966451
Product Length/Depth
42 mm
Product Height
135 mm
Product Width
135 mm
Product Weight
1.2 kg
Compliances
EN

Installation

Cable entry location
Top
Rear
Bottom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: Marketinglifesafetybr@Eaton.com