Download document () of 20
We make what matters work*
Discontinued

CFVCWM

Eaton VoCALL Network master handset, Analogue, VoCALL, Master Handset, Panel, Wall Mounted, Red / Metal

General specifications

Product Name
Eaton VoCALL Network master handset
Catalog Number
CFVCWM
EAN
5018986943520
Product Length/Depth
65 mm
Product Height
300 mm
Product Width
300 mm
Product Weight
6.5 kg
Certifications
Not Applicable

Appearance

Product branding
Eaton

Installation

Integrated function
Emergency Power Supply Integrated
Type of display
LCD
Mounting Method
Surface mounting
Suitable for
Bus Connection
Auxiliary relays
Not applicable
Cable entry location
Top
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: Marketinglifesafetybr@Eaton.com