Download document () of 20

CG150 1150

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 1.05-1.15", Orange, Straight, Steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG150 1150
UPC
784564001160
Product Length/Depth
2 in
Product Height
2.03 in
Product Width
2.03 in
Product Weight
0.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Material
Steel
Cable range (min/max)
1.05-1.15"
Color
Orange
Connector type
Straight
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.