Download document () of 20

CHFP115GF

Eaton CH GFCI circuit breaker, CH GFCI Breaker, 15A, PON, 10 kAICkAIC, 15A, 10 kAIC , CH GFCI Breaker, 15A, PON, 10 kAICkAIC

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHFP115GF
UPC
786689058944
Product Length/Depth
4.5 in
Product Height
3.25 in
Product Width
0.75 in
Product Weight
0.5 lb
Certifications
UL Listed

Product specifications

Amperage Rating
15 A
Circuit breaker type
CH
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
GFCI circuit breakers
Special features
Plug-on neutral
Application
CH GFCI Breaker, 15A, PON, 10kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.