Knowledge Search
Download document () of 20

CHPV141IU

Fuse-holder, high speed, 32 A, DC 1500 V, 14 x 51 mm, 1P, IEC, UL, Neon indicator

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses holder
Catalog Number
CHPV141IU
UPC
051712685276
EAN
5027590497282
Product Length/Depth
92 mm
Product Height
76 mm
Product Width
27 mm
Product Weight
113.1666667 g
Compliances
CE

Electrical rating

Amperage Rating
50 A
Voltage rating
1500 V

Product specifications

Application
PV-A14F fuse-links
Fuse indicator
Neon indicator
Fuse size
14 x 51 mm

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866