Download document () of 20
Discontinued

CHWPS3050D-A

Eaton pressure switch, Water pressure switch, NEMA 1, 30-50 PSI, Used with: Type CH Style 3/4 in Loadcenters, slip-on terminals and rubber grommets

General specifications

Product Name
Eaton pressure switch
Catalog Number
CHWPS3050D-A
UPC
786689059576
Product Length/Depth
3.93 in
Product Height
4.13 in
Product Width
2.95 in
Product Weight
0.95 lb
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Used with Type CH Style 3/4 in Loadcenters
Type
Water pressure switch
Used with
3/4 Inch Loadcenters
Enclosure
NEMA 1
Pressure rating
30-50 PSI

Export product specification